IESNA:LM-63-2002
[TEST]P1389797
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-930-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20432.0
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
132.6 171.3 359.2 967.2 1873.5 2569.9 3023.1 3487.3 4073.1 4752.9 5460.3 6410.9 7411.2 8345.2 9262.6 10091.6 10660.9 10859.8 
10810.1 10406.7 9898.2 9174.2 8488.9 8643.7 9356.6 10191.1 10655.4 10710.6 10605.6 10473.0 9583.2 8245.7 5399.5 525.0 
143.7 71.8 49.7 0.0 
132.6 171.3 381.3 956.1 1818.3 2575.4 3045.2 3465.2 4045.5 4703.2 5471.4 6355.6 7350.4 8372.9 9284.8 10102.7 10638.8 10837.7 
10776.9 10423.2 9881.6 9168.7 8544.2 8638.1 9362.1 10141.4 10649.8 10732.7 10616.7 10461.9 9655.0 8284.4 5637.2 
619.0 143.7 71.8 55.3 0.0 
132.6 171.3 348.2 928.5 1724.3 2520.1 2967.8 3415.5 3979.2 4670.0 5421.6 6316.9 7217.8 8140.7 8914.5 9627.4 10207.7 10522.7 
10578.0 10345.9 9947.9 9533.4 9163.2 9030.5 9445.0 10213.2 10793.5 11042.2 11020.1 10926.2 10334.8 9107.9 7085.1 
1442.5 154.7 88.4 66.3 0.0 
132.6 165.8 309.5 812.4 1586.1 2299.1 2923.6 3387.8 3885.2 4603.7 5344.3 6195.4 7112.8 7958.4 8687.9 9251.6 9749.0 10218.8 
10572.5 10660.9 10539.3 10362.4 10257.4 10268.5 10461.9 11003.5 11611.5 12053.6 12164.1 12153.1 11710.9 10732.7 8715.5 
3233.1 171.3 110.5 88.4 0.0 
132.6 160.3 270.8 613.5 1287.7 2028.3 2697.0 3260.7 3763.6 4371.6 5139.8 5963.2 6819.9 7676.5 8505.5 9119.0 9594.2 9964.5 
10307.2 10539.3 10754.8 10804.6 10848.8 10937.2 11130.6 11489.9 11998.3 12429.4 12567.6 12617.3 12252.6 10859.8 8754.2 
5670.3 254.2 143.7 110.5 0.0 
132.6 160.3 243.2 519.5 1105.3 1818.3 2536.7 3144.7 3642.1 4233.4 4913.2 5775.3 6659.6 7532.8 8367.3 9041.6 9483.7 9809.8 
10058.5 10274.0 10467.5 10644.3 10804.6 10992.5 11257.8 11594.9 12081.2 12517.8 12661.5 12650.5 12003.9 10561.4 9008.4 
6344.6 757.1 160.3 127.1 0.0 
132.6 154.7 232.1 436.6 928.5 1575.1 2282.5 2951.2 3503.9 4073.1 4708.7 5543.2 6355.6 7173.6 8030.2 8715.5 9262.6 9544.5 
9726.9 9931.4 10146.9 10356.9 10605.6 10887.5 11147.2 11523.0 11992.8 12434.9 12545.5 12390.7 11500.9 10246.4 9019.5 
6466.2 1497.7 187.9 143.7 0.0 
132.6 154.7 193.4 309.5 552.7 1050.1 1641.4 2243.8 2951.2 3581.3 4178.1 4769.5 5465.8 6228.5 7007.8 7809.1 8505.5 8975.3 9306.9 
9566.6 9820.8 10041.9 10279.5 10495.1 10705.1 10926.2 11307.5 11655.7 11605.9 11407.0 10616.7 9749.0 8312.1 6377.7 
3796.8 265.3 193.4 0.0 
132.6 149.2 165.8 210.0 309.5 491.9 840.0 1298.8 1818.3 2415.1 3039.7 3691.8 4338.4 4957.4 5593.0 6250.6 6974.6 7604.7 8240.2 
8765.2 9212.9 9594.2 9959.0 10274.0 10544.8 10782.5 10876.4 10793.5 10589.0 10356.9 9660.6 8781.8 7201.2 5388.5 3476.3 
1028.0 237.6 0.0 
132.6 143.7 149.2 165.8 187.9 232.1 304.0 414.5 580.3 851.1 1204.8 1613.8 2072.5 2525.7 3083.9 3631.0 4255.5 4940.8 5664.8 6449.6 7245.4 
7969.4 8593.9 9096.8 9561.1 9909.3 10113.7 10113.7 9859.5 9588.7 8185.0 5615.1 2873.9 1365.1 701.9 243.2 232.1 0.0 
132.6 138.2 138.2 138.2 143.7 143.7 149.2 160.3 176.9 199.0 226.6 265.3 304.0 353.7 420.0 508.5 613.5 746.1 928.5 1177.2 1519.8 1984.1 2669.4 
3503.9 4609.2 5742.2 6554.6 6687.2 6118.0 5443.7 3912.9 2697.0 1779.6 961.6 331.6 60.8 16.6 0.0 
132.6 132.6 132.6 132.6 127.1 127.1 127.1 121.6 127.1 127.1 132.6 138.2 143.7 149.2 149.2 154.7 160.3 171.3 182.4 204.5 243.2 287.4 381.3 547.1 851.1 
1392.7 2149.9 2663.8 2376.5 1995.1 1033.5 502.9 221.1 77.4 38.7 22.1 11.1 0.0 
132.6 132.6 127.1 121.6 116.1 110.5 105.0 105.0 99.5 99.5 99.5 99.5 94.0 94.0 88.4 82.9 77.4 66.3 66.3 60.8 60.8 60.8 60.8 55.3 49.7 55.3 
60.8 66.3 66.3 55.3 33.2 27.6 16.6 16.6 11.1 11.1 11.1 0.0 
132.6 127.1 116.1 105.0 99.5 88.4 82.9 77.4 71.8 66.3 60.8 55.3 44.2 38.7 33.2 22.1 16.6 16.6 11.1 11.1 11.1 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 0.0 5.5 5.5 
5.5 5.5 11.1 11.1 0.0 
132.6 116.1 105.0 94.0 88.4 77.4 71.8 60.8 49.7 44.2 33.2 27.6 22.1 16.6 11.1 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 
5.5 11.1 0.0 
132.6 116.1 99.5 88.4 77.4 66.3 55.3 44.2 27.6 22.1 16.6 11.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 
11.1 0.0 
132.6 110.5 94.0 77.4 66.3 55.3 38.7 27.6 16.6 11.1 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 
5.5 0.0 
132.6 105.0 88.4 77.4 60.8 44.2 33.2 22.1 11.1 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 5.5 
0.0 
132.6 105.0 88.4 71.8 60.8 38.7 27.6 16.6 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 
0.0 
132.6 110.5 88.4 71.8 60.8 38.7 27.6 16.6 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
132.6 110.5 88.4 71.8 60.8 38.7 27.6 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
132.6 110.5 88.4 71.8 60.8 44.2 33.2 22.1 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
